IESNA:LM-63-2002
[TEST]P1437732
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB5D-830-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 5xLight Square PACKAGE 80CRI 3000K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (130) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 3.04A 364.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]35293.2
TILT=NONE
130 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
4915.8 4945.9 4665.0 4113.2 3802.2 3772.1 3792.2 3872.4 4032.9 4243.6 4474.3 4945.9 5979.2 7243.2 8677.8 10082.3 11165.8 12008.5 
13031.8 13724.0 14095.2 14135.3 13302.7 12520.2 11848.0 10583.9 7995.6 5427.4 4333.9 2849.1 1033.3 551.8 371.2 200.6 140.5 80.3 0.0 
4915.8 4955.9 4675.0 4133.3 3822.3 3782.1 3812.2 3892.5 4043.0 4273.7 4514.5 4955.9 5989.2 7293.4 8798.2 10112.4 11266.1 12249.3 
13132.1 13844.4 14305.9 14336.0 13423.0 12640.5 11908.2 10624.1 8146.1 5598.0 4333.9 2859.2 1033.3 571.8 381.2 210.7 140.5 80.3 0.0 
4915.8 4945.9 4695.1 4213.5 3872.4 3822.3 3852.4 3942.6 4103.2 4354.0 4634.9 5036.2 5919.0 7283.4 8768.1 10252.9 11617.3 12760.9 
13854.4 14827.6 15379.3 15569.9 15339.2 14305.9 13423.0 12419.8 9791.4 6591.1 4675.0 3180.2 1394.5 672.2 451.4 301.0 230.7 130.4 0.0 
4915.8 4955.9 4745.2 4313.8 3972.7 3932.6 3942.6 4043.0 4233.6 4514.5 4895.7 5367.2 6009.3 7223.2 8748.1 10423.4 11958.4 13292.6 
14556.7 15650.2 16422.7 16914.2 16994.5 16854.1 16202.0 15028.2 14145.4 12720.8 10222.8 6490.8 2598.3 1073.4 662.1 431.4 311.0 
150.5 0.0 
4915.8 4976.0 4815.4 4544.6 4183.4 4113.2 4153.3 4273.7 4494.4 4845.5 5317.1 5909.0 6561.0 7474.0 8778.2 10443.5 12309.5 14004.9 
15279.0 16392.6 17225.2 17787.0 18228.5 18679.9 18850.5 18509.4 17947.6 17034.6 14867.7 10543.8 5577.9 2136.9 1033.3 551.8 311.0 
150.5 0.0 
4915.8 4965.9 4885.7 4755.3 4534.5 4414.2 4494.4 4705.1 4965.9 5327.1 5878.9 6601.2 7453.9 8306.6 9400.1 10874.9 12650.6 14386.1 
15860.9 16683.5 17315.5 17967.6 18649.8 19542.7 20415.5 21087.6 21398.6 21529.0 19863.7 15148.6 9018.9 3671.8 1414.5 662.1 321.0 
140.5 0.0 
4915.8 5006.1 4976.0 4986.0 4986.0 4976.0 5056.2 5307.0 5678.2 6189.9 6821.9 7624.5 8567.5 9691.1 10975.2 12460.0 13683.9 14847.6 
15850.8 16743.7 17586.4 18429.1 19592.8 20836.8 21910.3 22281.5 21418.7 19743.3 17666.7 14406.2 8778.2 3431.0 1103.5 531.7 230.7 
70.2 0.0 
4915.8 4996.0 5036.2 5136.5 5297.0 5507.7 5838.7 6179.8 6641.3 7203.1 7945.5 8898.5 10012.1 11346.4 12821.1 14386.1 15650.2 16543.1 
17295.5 18108.1 19171.5 20375.3 21488.9 22251.4 21498.9 19903.8 17957.6 15439.5 11657.4 6741.6 3220.3 1645.3 923.0 541.7 341.1 
120.4 0.0 
4915.8 4996.0 5096.3 5266.9 5527.7 5898.9 6390.5 6982.4 7694.7 8477.2 9400.1 10483.6 11747.7 13232.4 14917.8 16482.9 17726.9 18740.1 
19532.6 20626.1 22060.7 23455.2 24267.8 23635.8 22000.6 20204.8 17646.6 13443.1 8537.4 4434.2 2407.7 1364.4 923.0 652.1 381.2 150.5 
0.0 
4915.8 4986.0 5086.3 5307.0 5608.0 6019.3 6561.0 7173.0 7975.6 8768.1 9751.3 10894.9 12319.5 13834.4 15650.2 17415.9 18980.9 20375.3 
21569.2 23013.8 24930.0 26464.9 27177.2 26294.3 24177.5 21258.2 17395.8 12149.0 6711.5 3421.0 1866.0 1163.7 782.5 531.7 331.1 170.5 
0.0 
4915.8 4945.9 5046.2 5276.9 5618.0 6059.4 6571.1 7283.4 8055.8 8908.6 9941.9 11105.6 12490.1 13994.9 15780.6 17616.5 19071.2 20335.2 
21318.4 22421.9 23816.4 24619.0 24548.7 22983.7 20305.1 17155.0 13493.3 8838.3 4735.2 2337.5 1414.5 882.8 591.9 341.1 230.7 100.3 0.0 
4915.8 4935.8 5016.1 5216.7 5517.7 5919.0 6410.6 7002.5 7744.8 8477.2 9319.9 10283.0 11386.5 12650.6 14085.2 15680.3 17135.0 18238.5 
19131.4 20064.3 20967.2 21188.0 20576.0 18559.5 15941.1 13041.8 10002.1 6470.8 3410.9 1765.7 1133.6 732.3 431.4 220.7 140.5 70.2 0.0 
4915.8 4905.7 4955.9 5096.3 5327.1 5648.1 6029.3 6470.8 6962.3 7514.1 8075.9 8718.0 9500.5 10373.3 11456.7 12700.7 13673.9 14456.4 
14767.4 14817.5 14697.1 13734.0 11908.2 9079.1 6440.7 4624.8 3320.6 2146.9 1254.0 822.6 551.8 371.2 230.7 120.4 60.2 20.1 0.0 
4915.8 4845.5 4775.3 4765.3 4785.3 4855.6 4925.8 4965.9 5016.1 4976.0 4855.6 4665.0 4524.5 4514.5 4745.2 5056.2 5106.4 4624.8 3862.4 
3150.1 2407.7 1765.7 1384.4 1103.5 892.9 722.3 561.8 421.4 311.0 230.7 170.5 120.4 80.3 40.1 10.0 10.0 0.0 
4915.8 4725.2 4514.5 4303.8 4103.2 3902.5 3641.7 3200.3 2638.5 2146.9 1936.2 1946.2 2076.7 2287.3 2447.9 2407.7 2056.6 1595.1 1183.8 953.1 
842.7 782.5 702.3 601.9 491.6 411.3 331.1 290.9 250.8 220.7 180.6 150.5 100.3 40.1 10.0 0.0 0.0 
4915.8 4665.0 4293.8 3892.5 3491.2 2999.6 2337.5 1705.5 1444.6 1394.5 1384.4 1384.4 1404.5 1434.6 1354.3 1093.5 822.6 692.2 612.0 541.7 501.6 
461.5 421.4 381.2 351.1 331.1 301.0 230.7 170.5 130.4 80.3 50.2 20.1 10.0 0.0 0.0 0.0 
4915.8 4584.7 4083.1 3531.3 2909.3 2187.0 1514.9 1304.2 1254.0 1193.8 1143.7 1103.5 1063.4 1003.2 872.8 692.2 591.9 501.6 431.4 391.3 351.1 
331.1 301.0 290.9 260.8 230.7 200.6 170.5 130.4 90.3 70.2 40.1 20.1 0.0 0.0 0.0 0.0 
4915.8 4514.5 3872.4 3220.3 2457.9 1615.2 1314.2 1234.0 1173.8 1103.5 1033.3 943.0 862.8 772.5 662.1 571.8 491.6 421.4 371.2 341.1 311.0 290.9 
270.9 250.8 230.7 210.7 180.6 140.5 120.4 100.3 70.2 40.1 10.0 0.0 0.0 0.0 0.0 
4915.8 4424.2 3752.0 2949.5 2066.6 1384.4 1264.1 1203.9 1133.6 1063.4 973.1 862.8 762.4 662.1 571.8 501.6 441.4 381.2 351.1 321.0 290.9 270.9 250.8 
230.7 200.6 180.6 150.5 120.4 100.3 80.3 50.2 20.1 0.0 0.0 0.0 0.0 0.0 
4915.8 4404.1 3651.7 2809.0 1785.7 1324.2 1254.0 1193.8 1123.6 1043.3 943.0 842.7 732.3 632.0 541.7 471.5 421.4 371.2 331.1 301.0 270.9 250.8 220.7 
200.6 180.6 140.5 110.4 100.3 80.3 60.2 30.1 10.0 0.0 0.0 0.0 0.0 0.0 
4915.8 4394.1 3601.6 2688.6 1655.3 1314.2 1244.0 1183.8 1123.6 1043.3 933.0 822.6 712.3 622.0 541.7 481.5 431.4 391.3 341.1 301.0 260.8 240.8 210.7 
190.6 160.5 110.4 80.3 70.2 50.2 30.1 20.1 0.0 0.0 0.0 0.0 0.0 0.0 
4915.8 4354.0 3591.5 2698.7 1645.3 1304.2 1244.0 1183.8 1113.6 1033.3 933.0 822.6 722.3 632.0 551.8 491.6 441.4 391.3 341.1 301.0 260.8 240.8 210.7 
190.6 160.5 110.4 80.3 60.2 50.2 30.1 10.0 0.0 0.0 0.0 0.0 0.0 0.0 
